Flat head bolts with double fins with hex nut
BN 251
DIN 25195
Headform |
Headform
Countersunk head
|
Thread |
Thread
partially threaded
|
Material |
Material
Steel
|
Property class |
Property class
4.6
|
Surface |
Surface
zinc plated blue
|
All features
All prices are based on the minimum order quantity. If you have any questions or special requirement, please contact Bossard.
Standard
DIN 25195
Additional information
At manufacturer's option, the diameter of the shaft may correspond with the pitch diameter
Features
Headform |
Headform
Countersunk head
|
Thread |
Thread
partially threaded
|
Material |
Material
Steel
|
Property class |
Property class
4.6
|
Surface |
Surface
zinc plated blue
|