Phillips pan head tapping screws form H, with cone end type C
BN 695
DIN 7981 C
(Standard withdrawn)
~ISO 7049
~UNI 6954 AB
~ČSN 021235
Headform |
Headform
Pan Head
|
Drive |
Drive
Cross recess H (Phillips)
|
Thread |
Thread
fully threaded
|
Material |
Material
Stainless steel
|
Material type |
Material type
A2
|
All features
All prices are based on the minimum order quantity. If you have any questions or special requirement, please contact Bossard.
Standard
Features
Headform |
Headform
Pan Head
|
Drive |
Drive
Cross recess H (Phillips)
|
Thread |
Thread
fully threaded
|
Material |
Material
Stainless steel
|
Material type |
Material type
A2
|
BN 13259 - DIN 7981 C - ~ISO 7049
Pozi pan head tapping screws form Z, with cone end type C - Stainless steel - A4
BN 14063 - DIN 7981 C - ~ISO 7049
Pozi pan head tapping screws form Z, with cone end type C - Stainless steel - A2
BN 33041 - ~DIN 7981 C - ~ISO 14585 C
Hexalobular (6 Lobe) socket pan head tapping screws with cone end type C - Stainless steel - A4
BN 9995 - ISO 14585 C
Hexalobular (6 Lobe) socket pan head tapping screws with cone end type C - Stainless steel - A2