Pozi flat countersunk head tapping screws form Z, with cone end type C
BN 14066
DIN 7982 C
(Standard withdrawn)
~ISO 7050
~UNI 6955 AB
~ČSN 021237
Headform |
Headform
Countersunk head
|
Drive |
Drive
Cross recess Z (Pozidriv)
|
Thread |
Thread
fully threaded
|
Material |
Material
Steel
|
Material execution |
Material execution
case-hardened
|
Surface |
Surface
zinc plated blue
|
All features
All prices are based on the minimum order quantity. If you have any questions or special requirement, please contact Bossard.
Standard
Additional information
Features
Headform |
Headform
Countersunk head
|
Drive |
Drive
Cross recess Z (Pozidriv)
|
Thread |
Thread
fully threaded
|
Material |
Material
Steel
|
Material execution |
Material execution
case-hardened
|
Surface |
Surface
zinc plated blue
|
Warnings
ISO 4042
Quenched and tempered fasteners ≥ 360 HV and tempered case-hardened fasteners with electroplated coatings: Susceptible to hydrogen embrittlement!
Further notice to residual risks can be found on our web page: Notes on use
BN 11255 - ISO 14586 C
Hexalobular (6 Lobe) socket flat head countersunk tapping screws with cone end type C - Steel - case-hardened - zinc plated blue
BN 990 - DIN 7972 C - ~ISO 1482
Slotted flat countersunk head tapping screws with cone end type C - Steel - case-hardened - zinc plated blue
BN 995 - DIN 7982 C - ~ISO 7050
Phillips flat countersunk head tapping screws form H, with cone end type C - Steel - case-hardened - zinc plated blue