Pozi pan head tapping screws form Z, with flat end type F
BN 14065
DIN 7981 F
(Standard withdrawn)
~ISO 7049
~UNI 6954 B
~ČSN 021235
Headform |
Headform
Pan Head
|
Drive |
Drive
Cross recess Z (Pozidriv)
|
Thread |
Thread
fully threaded
|
Material |
Material
Steel
|
Material execution |
Material execution
case-hardened
|
Surface |
Surface
zinc plated blue
|
All features
All prices are based on the minimum order quantity. If you have any questions or special requirement, please contact Bossard.
Standard
Features
Headform |
Headform
Pan Head
|
Drive |
Drive
Cross recess Z (Pozidriv)
|
Thread |
Thread
fully threaded
|
Material |
Material
Steel
|
Material execution |
Material execution
case-hardened
|
Surface |
Surface
zinc plated blue
|
Warnings
ISO 4042
Quenched and tempered fasteners ≥ 360 HV and tempered case-hardened fasteners with electroplated coatings: Susceptible to hydrogen embrittlement!
Further notice to residual risks can be found on our web page: Notes on use
BN 30905 - BS 4174
Pozi pan head tapping screws with collar, form Z and flat end type F - Steel - case-hardened - zinc plated blue
BN 33 - DIN 7981 F - ~ISO 7049
Phillips pan head tapping screws form H, with flat end type F - Steel - case-hardened - zinc plated blue
BN 992 - DIN 7971 F - ~ISO 1481
Slotted pan head tapping screws with flat end type F - Steel - case-hardened - zinc plated blue