ecosyn® drill P

BN 1879 - Phillips flat countersunk head self-drilling screws form H

~DIN 7504 P

(Standard withdrawn)

~ISO 15482

~UNI 8119



Headform
Headform Countersunk head
Drive
Drive Cross recess H (Phillips)
Thread
Thread fully threaded
Brand
Brand ecosyn®
Brandtype
Brandtype drill P
Material
Material Steel
Material execution
Material execution case-hardened
Surface
Surface zinc plated blue
Hardness
Hardness 560 HV

All features

1) Shaped drilling point


Standard

~DIN 7504 P (Standard withdrawn) ~ISO 15482 ~UNI 8119

Additional information

Countersunk must be designed according to the corresponding standard!

Features

Headform
Headform Countersunk head
Drive
Drive Cross recess H (Phillips)
Thread
Thread fully threaded
Brand
Brand ecosyn®
Brandtype
Brandtype drill P
Material
Material Steel
Material execution
Material execution case-hardened
Surface
Surface zinc plated blue
Hardness
Hardness 560 HV

Illustration assembly


Warnings

ISO 4042
Quenched and tempered fasteners ≥ 360 HV and tempered case-hardened fasteners with electroplated coatings: Susceptible to hydrogen embrittlement!
Further notice to residual risks can be found on our web page: Notes on use