Nuts for T-slots
BN 20195
DIN 508
~UNI 5531
~ČSN 021529
Material |
Material
Steel
|
Property class |
Property class
8
|
Surface |
Surface
plain
|
All features
M14: not included in DIN 508
Standard
DIN 508
~UNI 5531
~ČSN 021529
Features
Material |
Material
Steel
|
Property class |
Property class
8
|
Surface |
Surface
plain
|