Prevailing torque type hex lock nuts thin type, with polyamide insert

BN 33024

DIN 985

(Standard withdrawn)

~UNI 7474



Material
Material Stainless steel
Material type
Material type A2 zinc plated blue

All features

M10; M12; M14; M22: wrench size according to ISO on request


Standard

DIN 985 (Standard withdrawn) ~UNI 7474

Features

Material
Material Stainless steel
Material type
Material type A2 zinc plated blue

Assembly notice

Hex nuts stainless steel with electrogalvanizing. The additional surface coating reduces galling during assembly. Surface: blue metallic iridescent. Operating temperature: up to 70 °C.