Choose your country or region


South Africa

EN

Australia

EN

China / 中国

ZH EN

India

EN

South Korea / 대한민국

KO EN

Malaysia

EN

Singapore

EN

Taiwan

ZH EN

Thailand

EN

Canada

FR EN

México

ES EN

United States

EN

Česká Republika

CS EN

Danmark

DA EN

Deutschland

DE EN

España

ES EN

France

FR EN

Ireland

EN

Italia

IT EN

Norway

EN

Österreich

DE EN

Polska

PL EN

Schweiz / Suisse / Svizzera

DE FR IT EN

Sverige

SV EN

Global

EN

STANLEY® Assembly Technologies NB08PT-18

BN 56258 - Battery Powered Blind Rivet Nut Tool

  • Working range: M3-M10
  • Pull Force: 18 kN
  • Weight: 2,3 kg
  • Placing stroke: 8,5 mm
  • Provides push-to-start functionality: the blind rivet nut is automatically loaded onto the tool by applying axial pressure to the drive screw (mandrel)
  • Tool-less quick change system for nose pieces and mandrels
  • Prevents unscheduled downtime
  • Combining the benefits of long-lasting DeWalt lithium ion battery with industry leading charging time
  • Operates in both pull-to-force and pull-to-strokes modes, therefore offering exceptional adaptability and productivity benefits
  • User interface: touch screen on tool

Brand
Brand STANLEY® Assembly Technologies
Brandtype
Brandtype NB08PT-18
Material
Material Multiple Materials
Notes on use
Notes on use

All features

Net price per piece


Product features

  • Working range: M3-M10
  • Pull Force: 18 kN
  • Weight: 2,3 kg
  • Placing stroke: 8,5 mm
  • Provides push-to-start functionality: the blind rivet nut is automatically loaded onto the tool by applying axial pressure to the drive screw (mandrel)
  • Tool-less quick change system for nose pieces and mandrels
  • Prevents unscheduled downtime
  • Combining the benefits of long-lasting DeWalt lithium ion battery with industry leading charging time
  • Operates in both pull-to-force and pull-to-strokes modes, therefore offering exceptional adaptability and productivity benefits
  • User interface: touch screen on tool

Features

Brand
Brand STANLEY® Assembly Technologies
Brandtype
Brandtype NB08PT-18
Material
Material Multiple Materials
Notes on use
Notes on use

Scope of supply

1 x NB08PT-18 Power Tool fitted with M6 nose equipment
2 x DeWalt 18 V Lithium-Ion 2,0 Ah batteries
1 x DeWalt DCB115 charger
1 x M4, M5, and M8 nose equipment set
in carry case




Suitable for this


BN 53867

DEWALT® 18V XR - Replacement battery - Multiple Materials