Choose your country or region


South Africa

EN

Australia

EN

China / 中国

ZH EN

India

EN

South Korea / 대한민국

KO EN

Malaysia

EN

Singapore

EN

Taiwan

ZH EN

Thailand

EN

Canada

FR EN

México

ES EN

United States

EN

Česká Republika

CS EN

Danmark

DA EN

Deutschland

DE EN

España

ES EN

France

FR EN

Ireland

EN

Italia

IT EN

Norway

EN

Österreich

DE EN

Polska

PL EN

Schweiz / Suisse / Svizzera

DE FR IT EN

Sverige

SV EN

Global

EN

TUBTARA® K1

BN 25054 - Hand rivet tool fully equipped without socket wrench

  • For TUBTARA®, FASTEKS FILKO®, Eurosert®
    Capacity range: M4-M12 aluminum, steel, brass / M4-M8 stainless steel
    Weight: 0,6-0,9 kg, depending on thread size
Technical information: Download (PDF)

Brand
Brand TUBTARA®
Brandtype
Brandtype K1
Material
Material Mutiple Materials

All features
  • For TUBTARA®, FASTEKS FILKO®, Eurosert®
    Capacity range: M4-M12 aluminum, steel, brass / M4-M8 stainless steel
    Weight: 0,6-0,9 kg, depending on thread size
Technical information: Download (PDF)

Net price per piece


Product features

  • For TUBTARA®, FASTEKS FILKO®, Eurosert®
    Capacity range: M4-M12 aluminum, steel, brass / M4-M8 stainless steel
    Weight: 0,6-0,9 kg, depending on thread size
Technical information: Download (PDF)

Additional information

For each thread size a separate tool is needed. Supply possibilities for metric fine thread M8x1, M10x1, M12x1 on request.

Features

Brand
Brand TUBTARA®
Brandtype
Brandtype K1
Material
Material Mutiple Materials



Suitable for this


BN 25057

TUBTARA® - Mandrel for setting tools - Steel

BN 25058

TUBTARA® - Mandrel holder for hand rivet tool K1 - Steel

BN 25059

TUBTARA® - Mandrel complet for hand rivet tool K1 - Steel

BN 25055

TUBTARA® - Ratchet spanner wrench for hand rivet tool K1 - Steel

BN 25056

TUBTARA® - Hexagonal key for hand rivet tool K1 - Steel