Choose your country or region


South Africa

EN

Australia

EN

China / 中国

ZH EN

India

EN

South Korea / 대한민국

KO EN

Malaysia

EN

Singapore

EN

Taiwan

ZH EN

Thailand

EN

Canada

FR EN

México

ES EN

United States

EN

Česká Republika

CS EN

Danmark

DA EN

Deutschland

DE EN

España

ES EN

France

FR EN

Ireland

EN

Italia

IT EN

Norway

EN

Österreich

DE EN

Polska

PL EN

Schweiz / Suisse / Svizzera

DE FR IT EN

Sverige

SV EN

Global

EN

FASTEKS® FILKO AVRKS

BN 23395 - Blind rivet nuts small countersunk head, knurled shank, open end

  • With increased twisting resistance in soft materials such as: aluminum, plastic etc.

Headform
Headform Low profile head / small countersunk head
Brand
Brand FASTEKS®
Brandtype
Brandtype FILKO AVRKS
Material
Material Stainless steel
Material type
Material type A2

All features


Product features

  • With increased twisting resistance in soft materials such as: aluminum, plastic etc.

Features

Headform
Headform Low profile head / small countersunk head
Brand
Brand FASTEKS®
Brandtype
Brandtype FILKO AVRKS
Material
Material Stainless steel
Material type
Material type A2

Assembly notice

Countersinking of bore not necessary.