Choose your country or region


South Africa

EN

Australia

EN

China / 中国

ZH EN

India

EN

South Korea / 대한민국

KO EN

Malaysia

EN

Singapore

EN

Taiwan

ZH EN

Thailand

EN

Canada

FR EN

México

ES EN

United States

EN

Česká Republika

CS EN

Danmark

DA EN

Deutschland

DE EN

España

ES EN

France

FR EN

Ireland

EN

Italia

IT EN

Norway

EN

Österreich

DE EN

Polska

PL EN

Schweiz / Suisse / Svizzera

DE FR IT EN

Sverige

SV EN

Global

EN

FASTEKS® FBR FSD…SSA2

BN 21406 - Blind rivets Standard dome head

  • Rivet / Mandrel: stainless steel (A2)

Headform
Headform Domed
Brand
Brand FASTEKS®
Brandtype
Brandtype FBR FSD…SSA2
Material
Material Stainless steel
Material type
Material type A2 AISI 304
Surface
Surface polished

All features


Product features

  • Rivet / Mandrel: stainless steel (A2)

Additional information

The specified shear and tensile forces are minimal values​​.

Features

Headform
Headform Domed
Brand
Brand FASTEKS®
Brandtype
Brandtype FBR FSD…SSA2
Material
Material Stainless steel
Material type
Material type A2 AISI 304
Surface
Surface polished