Hammer drive screws type U round head
BN 896
~UNI 7346
~ČSN 022195
Headform |
Headform
Round
|
Material |
Material
Steel
|
Material execution |
Material execution
case-hardened
|
Surface |
Surface
nickel plated
|
All features
Standard
~UNI 7346
~ČSN 022195
Features
Headform |
Headform
Round
|
Material |
Material
Steel
|
Material execution |
Material execution
case-hardened
|
Surface |
Surface
nickel plated
|
Functional principle
For fastening pipe clamps
Illustration functional principle
Warnings
ISO 4042
Quenched and tempered fasteners ≥ 360 HV and tempered case-hardened fasteners with electroplated coatings: Susceptible to hydrogen embrittlement!
Further notice to residual risks can be found on our web page: Notes on use