Hex head flange screws / bolts partially / fully threaded

BN 2846

DIN 6921

(Standard withdrawn)

EN 1665



Headform
Headform Hexagonal with flange
Drive
Drive Hexagon
Thread
Thread partially / fully threaded
Material
Material Steel
Property class
Property class 8.8
Surface
Surface zinc plated yellow

All features

M10; M12; M16: wrench size according to EN on request


Standard

DIN 6921 (Standard withdrawn) EN 1665

Features

Headform
Headform Hexagonal with flange
Drive
Drive Hexagon
Thread
Thread partially / fully threaded
Material
Material Steel
Property class
Property class 8.8
Surface
Surface zinc plated yellow