Hex socket button head cap screws partially / fully threaded

BN 19

ISO 7380-1



Headform
Headform Button
Drive
Drive Hexagon socket
Thread
Thread partially / fully threaded
Material
Material Steel
Property class
Property class 010.9
Surface
Surface black

All features

M2; M2,5: not included in ISO 7380-1


Standard

ISO 7380-1

Additional information

Fasteners to the given specification have a reduced loadability due to the head geometry according to ISO 898-1.

Features

Headform
Headform Button
Drive
Drive Hexagon socket
Thread
Thread partially / fully threaded
Material
Material Steel
Property class
Property class 010.9
Surface
Surface black