Round head square neck bolts with hex nut

BN 248

DIN 603 Mu

~UNI 5732

~ČSN 021319



Headform
Headform Round with square neck
Thread
Thread partially threaded
Material
Material Steel
Property class
Property class 4.6 / 4.8 (At manufacturer's option)
Surface
Surface zinc plated blue

All features

1)At manufacturer's option


Standard

DIN 603 Mu ~UNI 5732 ~ČSN 021319

Additional information

At manufacturer's option, the diameter of the shaft may correspond with the pitch diameter

Features

Headform
Headform Round with square neck
Thread
Thread partially threaded
Material
Material Steel
Property class
Property class 4.6 / 4.8 (At manufacturer's option)
Surface
Surface zinc plated blue