Slotted pan head machine screws
BN 344
DIN 85 A
(Standard withdrawn)
~ISO 1580
~UNI 6108
~ČSN 021137
Headform |
Headform
Pan Head
|
Drive |
Drive
Slot
|
Thread |
Thread
fully threaded
|
Material |
Material
Steel
|
Property class |
Property class
4.8
|
Surface |
Surface
zinc plated blue
|
All features
M2,5: in accordance with ISO 1580, M2,6: not included in DIN 85 and ISO 1580
Standard
DIN 85 A (Standard withdrawn)
~ISO 1580
~UNI 6108
~ČSN 021137
Additional information
All lengths fully threaded
Features
Headform |
Headform
Pan Head
|
Drive |
Drive
Slot
|
Thread |
Thread
fully threaded
|
Material |
Material
Steel
|
Property class |
Property class
4.8
|
Surface |
Surface
zinc plated blue
|
BN 20243 - DIN 85 A - ~ISO 1580
Slotted pan head machine screws - Steel - 4.8 - zinc plated with thick layer passivation
BN 346 - DIN 85 A - ~ISO 1580
Slotted pan head machine screws - Steel - 4.8 - zinc plated yellow
BN 351 - DIN 85 A - ~ISO 1580
Slotted pan head machine screws - Steel - 8.8 - zinc plated blue
BN 652 - DIN 85 A - ~ISO 1580
Slotted pan head machine screws - Stainless steel - A2
BN 653 - DIN 85 A - ~ISO 1580
Slotted pan head machine screws - Stainless steel - A4