Hex head bolts partially threaded
BN 21201
DIN 931
(Standard withdrawn)
ISO 4014
~UNI 5737
~ČSN 021101
Headform |
Headform
Hexagon
|
Drive |
Drive
Hexagon
|
Thread |
Thread
partially threaded
|
Material |
Material
Steel
|
Property class |
Property class
8.8
|
Surface |
Surface
zinc flake coated GEOMET® 500 A
|
All features
M10; M12: wrench size according to ISO on request
Standard
DIN 931 (Standard withdrawn)
ISO 4014
~UNI 5737
~ČSN 021101
Features
Headform |
Headform
Hexagon
|
Drive |
Drive
Hexagon
|
Thread |
Thread
partially threaded
|
Material |
Material
Steel
|
Property class |
Property class
8.8
|
Surface |
Surface
zinc flake coated GEOMET® 500 A
|
BN 20236 - DIN 931 - ISO 4014
Hex head bolts partially threaded - Steel - 8.8 - zinc plated with thick layer passivation
BN 20543 - DIN 931 - ISO 4014
Hex head bolts partially threaded - Steel - 8.8 - zinc plated blue with CresaCoat® C 313 Silver
BN 20544 - DIN 931 - ISO 4014
Hex head bolts partially threaded - Steel - 8.8 - zinc plated blue with CresaCoat® C 307 Black
BN 21200 - DIN 933 - ISO 4017
Hex head screws fully threaded - Steel - 8.8 - zinc flake coated GEOMET® 500 A