Hex head thread forming screws ~type D, metric thread, with flange
BN 3326
~DIN 7500 D
~UNI 8111
Headform |
Headform
Hexagonal with collar
|
Drive |
Drive
Hexagon
|
Thread |
Thread
fully threaded
|
Material |
Material
Steel
|
Material execution |
Material execution
case-hardened
|
Surface |
Surface
zinc plated blue, added lubricant
|
Hardness |
Hardness
450-560 HV
|
All features
1) Tapered thread end max. 4P
2) Trilobular cross-section
Standard
~DIN 7500 D
~UNI 8111
Additional information
Application: steel, aluminum, aluminum die-casting, zinc die-casting, non ferrous materials.
A technical brochure is available on request.
A technical brochure is available on request.
Features
Headform |
Headform
Hexagonal with collar
|
Drive |
Drive
Hexagon
|
Thread |
Thread
fully threaded
|
Material |
Material
Steel
|
Material execution |
Material execution
case-hardened
|
Surface |
Surface
zinc plated blue, added lubricant
|
Hardness |
Hardness
450-560 HV
|
Warnings
ISO 4042
Quenched and tempered fasteners ≥ 360 HV and tempered case-hardened fasteners with electroplated coatings: Susceptible to hydrogen embrittlement!
Further notice to residual risks can be found on our web page: Notes on use