FASTEKS® WELKO KN213

BN 28786 - Weld studs tip ignition, with external thread

ISO 13918 PT


  • Steel 4.8 suitable for welding

Brand
Brand FASTEKS®
Brandtype
Brandtype WELKO KN213
Material
Material Steel
Material type
Material type 37-3
Property class
Property class 4.8
Surface
Surface copper plated

All features


Standard

ISO 13918 PT

Product features

  • Steel 4.8 suitable for welding

Features

Brand
Brand FASTEKS®
Brandtype
Brandtype WELKO KN213
Material
Material Steel
Material type
Material type 37-3
Property class
Property class 4.8
Surface
Surface copper plated