FASTEKS® WELKO KN107

BN 29101 - Weld studs RD drawn arc stud welding, without alu ball

ISO 13918 RD

~DIN 32500-1


  • Steel 4.8 suitable for welding

Brand
Brand FASTEKS®
Brandtype
Brandtype WELKO KN107
Material
Material Steel
Material type
Material type 37-3
Property class
Property class 4.8
Surface
Surface plain

All features

d3 and h = indicative value

A before welding
B after welding
C immersion depth 1-2 mm


Standard

ISO 13918 RD ~DIN 32500-1

Product features

  • Steel 4.8 suitable for welding

Features

Brand
Brand FASTEKS®
Brandtype
Brandtype WELKO KN107
Material
Material Steel
Material type
Material type 37-3
Property class
Property class 4.8
Surface
Surface plain

Functional principle

1. Before welding
2. Immersion depth
3. After welding