Choose your country or region


South Africa

EN

Australia

EN

China / 中国

ZH EN

India

EN

South Korea / 대한민국

KO EN

Malaysia

EN

Singapore

EN

Taiwan

ZH EN

Thailand

EN

Canada

FR EN

México

ES EN

United States

EN

Česká Republika

CS EN

Danmark

DA EN

Deutschland

DE EN

España

ES EN

France

FR EN

Ireland

EN

Italia

IT EN

Norway

EN

Österreich

DE EN

Polska

PL EN

Schweiz / Suisse / Svizzera

DE FR IT EN

Sverige

SV EN

Global

EN

KOENIG EXPANDER® EXTOOL-B-010

BN 55900 - Battery setting tool without equipment, for sealing plugs

  • Pull force: max. 24 kN
  • Working stroke: 30 mm
  • Weight: 2,0 kg (with battery)
  • Noise level: 78,8 dB
  • Nominal voltage: 20 V
  • Capacity: Li-Ion 2.0 Ah

Brand
Brand KOENIG EXPANDER®
Brandtype
Brandtype EXTOOL-B-010
Material
Material Mutiple Materials

All features

Net price per piece


Product features

  • Pull force: max. 24 kN
  • Working stroke: 30 mm
  • Weight: 2,0 kg (with battery)
  • Noise level: 78,8 dB
  • Nominal voltage: 20 V
  • Capacity: Li-Ion 2.0 Ah

Features

Brand
Brand KOENIG EXPANDER®
Brandtype
Brandtype EXTOOL-B-010
Material
Material Mutiple Materials

Scope of supply

2 x Li-Ion battery pack 20 V / 2.0 AH




Suitable for this


BN 26199

KOENIG EXPANDER® EXTOOL - Nosepiece for sealing plugs type HK - Steel

BN 26235

KOENIG EXPANDER® SK 550 - Sealing plugs - Case hardening steel - blued

BN 26208

KOENIG EXPANDER® EXTOOL - Nosepiece for sealing plugs type SK, LK - Steel

BN 26500

KOENIG EXPANDER® SKC 550 - Sealing plugs - Case hardening steel - blued

BN 26197

KOENIG EXPANDER® SK - Spacer for sealing plugs serie SK 552 with mandrel 30 mm longer than standard - Steel

BN 26486

KOENIG EXPANDER® SK 552 - Sealing plugs with mandrel 30 mm longer than standard - Case hardening steel - blued

BN 26229

KOENIG EXPANDER® HK - Sealing plugs - Case hardening steel - soft annealed - blued

BN 26201

KOENIG EXPANDER® LK 600 - Sealing plugs - Stainless steel

BN 26202

KOENIG EXPANDER® LK 950 - Sealing plugs - Case hardening steel - soft annealed - blued