ABB Twist-Tail®
BN 22845 - Cable ties no tool needed All-plastic
- Weather resistant
- UV stability: good
- Operating temperature range: 0 °C / +85 °C
- Material flammability rating: UL94V-2
- Halogen-free
- Silicone-free
- Tail breaks off neat and clean, with no sharp edges
Brand |
Brand
ABB
|
Brandtype |
Brandtype
Twist-Tail®
|
Material |
Material
Polyamide
|
Material execution |
Material execution
PA 6.6
|
Color |
Color
black
|
All features
All prices are based on the minimum order quantity. If you have any questions or special requirement, please contact Bossard.
R: tensile strength min. in N
Product features
- Weather resistant
- UV stability: good
- Operating temperature range: 0 °C / +85 °C
- Material flammability rating: UL94V-2
- Halogen-free
- Silicone-free
- Tail breaks off neat and clean, with no sharp edges
Features
Brand |
Brand
ABB
|
Brandtype |
Brandtype
Twist-Tail®
|
Material |
Material
Polyamide
|
Material execution |
Material execution
PA 6.6
|
Color |
Color
black
|