Contact
-

Shopping cart is loading.


Go to cart for price details

A surcharge is applied, details in cart

Choose your country or region


South Africa

EN

Canada

FR EN

México

ES EN

United States

EN

Australia

EN

China / 中国

ZH EN

India

EN

South Korea / 대한민국

KO EN

Malaysia

EN

Singapore

EN

Taiwan

ZH EN

Thailand

EN

Česká Republika

CS EN

Danmark

DA EN

Deutschland

DE EN

España

ES EN

France

FR EN

Ireland

EN

Italia

IT EN

Norway

EN

Österreich

DE EN

Polska

PL EN

Schweiz / Suisse / Svizzera

DE FR IT EN

Sverige

SV EN

Global

EN

Screwdriver square Bits 1/4" for octagon (8 Lobe) socket pan head screws, long type

BN 10318

  • Driver: 1/4"Type: octagon socket

Drive
Drive Octagon socket
Material
Material Steel
Material execution
Material execution heat-treated
Surface
Surface plain

All features

All prices are based on the minimum order quantity. If you have any questions or special requirement, please contact Bossard.


Product features

  • Driver: 1/4"Type: octagon socket

Features

Drive
Drive Octagon socket
Material
Material Steel
Material execution
Material execution heat-treated
Surface
Surface plain




Suitable for this


BN 11904 - ~DIN 7504 N

ecosyn® drill N1 - Octagon (8 Lobe) pan head self-drilling screws - Steel - case-hardened - zinc plated blue

BN 20581 - ~DIN 7504 N

ecosyn® MRX - Octagon (8 Lobe) socket pan head self-drilling screws - Stainless steel

BN 1387 - ~DIN 7504

ecosyn® MRX - Octagon (8 Lobe) pan head self-drilling screws with flange - Stainless steel