SPAX®
BN 5209 - Pozi flat countersunk head chipboard screws form Z, fully threaded with 4CUT point
- Waxed
Headform |
Headform
Countersunk head
|
Drive |
Drive
Cross recess Z (Pozidriv)
|
Thread |
Thread
fully threaded
|
Brand |
Brand
SPAX®
|
Material |
Material
Stainless steel
|
Material type |
Material type
A2
|
Version |
Version
with 4CUT point
|
Notes on use |
Notes on use
|
All features
All prices are based on the minimum order quantity. If you have any questions or special requirement, please contact Bossard.
Product features
- Waxed
Features
Headform |
Headform
Countersunk head
|
Drive |
Drive
Cross recess Z (Pozidriv)
|
Thread |
Thread
fully threaded
|
Brand |
Brand
SPAX®
|
Material |
Material
Stainless steel
|
Material type |
Material type
A2
|
Version |
Version
with 4CUT point
|
Notes on use |
Notes on use
|
BN 15002
SPAX® - Hexalobular (6 Lobe) socket flat countersunk head chipboard screws T-STAR plus, partially threaded with 4CUT point - Stainless steel - A2
BN 33022
Hexalobular (6 Lobe) socket flat head countersunk screws double neck chipboard screws, partially threaded - Stainless steel - A2
BN 33038
Pozi flat countersunk head chipboard screws form Z - Stainless steel - A4
BN 83272
Pozi flat countersunk head chipboard screws form Z - Stainless steel - A2