Choose your country or region


South Africa

EN

Canada

FR EN

México

ES EN

United States

EN

Australia

EN

China / 中国

ZH EN

India

EN

South Korea / 대한민국

KO EN

Malaysia

EN

Singapore

EN

Taiwan

ZH EN

Thailand

EN

Česká Republika

CS EN

Danmark

DA EN

Deutschland

DE EN

España

ES EN

France

FR EN

Ireland

EN

Italia

IT EN

Norway

EN

Österreich

DE EN

Polska

PL EN

Schweiz / Suisse / Svizzera

DE FR IT EN

Sverige

SV EN

Global

EN

Hex socket pipe plugs pipe thread

BN 41

DIN 906

~ČSN 021913



Drive
Drive Hexagon socket
Material
Material Steel
Surface
Surface zinc plated blue

All features

All prices are based on the minimum order quantity. If you have any questions or special requirement, please contact Bossard.

1) Cone 1:16


Standard

DIN 906 ~ČSN 021913

Features

Drive
Drive Hexagon socket
Material
Material Steel
Surface
Surface zinc plated blue

Assembly notice

Proper sealing is depended upon a given medium, pressure, temperature, and mating materials, therefore may not always be guaranteed.
Hence, based on the application, an appropriate sealing compound is recommended.


Warnings

Hex socket pipe plugs DIN 906 are not intended to be used for gas and drinking water applications.