Building screws with cone end partially / fully threaded, without sealing washer
BN 6027
Headform |
Headform
Hexagon
|
Drive |
Drive
Hexagon
|
Thread |
Thread
partially / fully threaded
|
Material |
Material
Stainless steel
|
Material type |
Material type
1.4301
|
Surface |
Surface
zinc plated
|
All features
All prices are based on the minimum order quantity. If you have any questions or special requirement, please contact Bossard.
Features
Headform |
Headform
Hexagon
|
Drive |
Drive
Hexagon
|
Thread |
Thread
partially / fully threaded
|
Material |
Material
Stainless steel
|
Material type |
Material type
1.4301
|
Surface |
Surface
zinc plated
|