Contact
-

Shopping cart is loading.


Go to cart for price details

A surcharge is applied, details in cart

Choose your country or region


South Africa

EN

Canada

FR EN

México

ES EN

United States

EN

Australia

EN

China / 中国

ZH EN

India

EN

South Korea / 대한민국

KO EN

Malaysia

EN

Singapore

EN

Taiwan

ZH EN

Thailand

EN

Česká Republika

CS EN

Danmark

DA EN

Deutschland

DE EN

España

ES EN

France

FR EN

Ireland

EN

Italia

IT EN

Norway

EN

Österreich

DE EN

Polska

PL EN

Schweiz / Suisse / Svizzera

DE FR IT EN

Sverige

SV EN

Global

EN

Flat washers without chamfer, for screws up to property class 10.9

BN 20729

ISO 7089

DIN 125 A

~UNI 6592

~ČSN 021702



Material
Material Steel
Surface
Surface hot dip galvanized
Hardness
Hardness 300 HV

All features

All prices are based on the minimum order quantity. If you have any questions or special requirement, please contact Bossard.


Standard

ISO 7089 DIN 125 A ~UNI 6592 ~ČSN 021702

Features

Material
Material Steel
Surface
Surface hot dip galvanized
Hardness
Hardness 300 HV