Eyelet wood screws
BN 972
All prices are based on the minimum order quantity. If you have any questions or special requirement, please contact Bossard.
Article no. | Designation | d3 | L | Package unit | Catalog price per unit | Quantity in Pcs. | |||
---|---|---|---|---|---|---|---|---|---|
Article no. Article no.3565027 | Designation Designation2,3/1,8 x 8 / 3 | d3 2,3 | L 8 | Package unit 100 Pcs. | Catalog price per unit Log in to see prices and availability | ||||
Article no. Article no.3565028 | Designation Designation2,7/2,3 x 10 / 5 | d3 2,7 | L 10 | Package unit 100 Pcs. | Catalog price per unit Log in to see prices and availability | ||||
Article no. Article no.3565029 | Designation Designation2,7/2,3 x 12 / 5 | d3 2,7 | L 12 | Package unit 100 Pcs. | Catalog price per unit Log in to see prices and availability | ||||
Article no. Article no.3565030 | Designation Designation3,2/2,6 x 16 / 5 | d3 3,2 | L 16 | Package unit 100 Pcs. | Catalog price per unit Log in to see prices and availability | ||||
Article no. Article no.3565031 | Designation Designation3,2/2,6 x 18 / 6 | d3 3,2 | L 18 | Package unit 100 Pcs. | Catalog price per unit Log in to see prices and availability | ||||
Article no. Article no.3565032 | Designation Designation3,6/2,9 x 16 / 6 | d3 3,6 | L 16 | Package unit 100 Pcs. | Catalog price per unit Log in to see prices and availability | ||||
Article no. Article no.3565033 | Designation Designation3,6/2,9 x 20 / 6 | d3 3,6 | L 20 | Package unit 100 Pcs. | Catalog price per unit Log in to see prices and availability | ||||
Article no. Article no.3565035 | Designation Designation3,6/2,9 x 40 / 4 | d3 3,6 | L 40 | Package unit 100 Pcs. | Catalog price per unit Log in to see prices and availability | ||||
Article no. Article no.3565036 | Designation Designation4,3/3,5 x 20 / 9 | d3 4,3 | L 20 | Package unit 100 Pcs. | Catalog price per unit Log in to see prices and availability | ||||
Article no. Article no.3565037 | Designation Designation4,3/3,5 x 25 / 9 | d3 4,3 | L 25 | Package unit 100 Pcs. | Catalog price per unit Log in to see prices and availability | ||||
Article no. Article no.3565045 | Designation Designation4,4 x 45 / 7 | d3 4,4 | L 45 | Package unit 100 Pcs. | Catalog price per unit Log in to see prices and availability | ||||
Article no. Article no.3565038 | Designation Designation4,8/3,8 x 20 / 8 | d3 4,8 | L 20 | Package unit 100 Pcs. | Catalog price per unit Log in to see prices and availability | ||||
Article no. Article no.3565039 | Designation Designation4,8/3,8 x 25 / 8 | d3 4,8 | L 25 | Package unit 100 Pcs. | Catalog price per unit Log in to see prices and availability | ||||
Article no. Article no.3565040 | Designation Designation4,8/3,8 x 30 / 10 | d3 4,8 | L 30 | Package unit 100 Pcs. | Catalog price per unit Log in to see prices and availability | ||||
Article no. Article no.3565050 | Designation Designation5/5 x 45 / 10 | d3 5 | L 45 | Package unit 100 Pcs. | Catalog price per unit Log in to see prices and availability | ||||
Article no. Article no.3565041 | Designation Designation5,5/4,4 x 25 / 10 | d3 5,5 | L 25 | Package unit 100 Pcs. | Catalog price per unit Log in to see prices and availability | ||||
Article no. Article no.3565043 | Designation Designation5,5/4,4 x 30 / 12 | d3 5,5 | L 30 | Package unit 100 Pcs. | Catalog price per unit Log in to see prices and availability | ||||
Article no. Article no.3565044 | Designation Designation5,5/4,4 x 35 / 12 | d3 5,5 | L 35 | Package unit 100 Pcs. | Catalog price per unit Log in to see prices and availability | ||||
Article no. Article no.3565052 | Designation Designation5,8/5,8 x 40 / 12 | d3 5,8 | L 40 | Package unit 100 Pcs. | Catalog price per unit Log in to see prices and availability | ||||
Article no. Article no.3565053 | Designation Designation5,8/5,8 x 50 / 12 | d3 5,8 | L 50 | Package unit 100 Pcs. | Catalog price per unit Log in to see prices and availability |
Features
Material |
Material
Steel
|
Surface |
Surface
zinc plated blue
|