Camloc Motion Control

BN 56152 - Telescop positioner Cam stay, basic


Brand
Brand Camloc Motion Control
Material
Material Steel

All features

All prices are based on the minimum order quantity. If you have any questions or special requirement, please contact Bossard.

All dimensions ±3 mm


Features

Brand
Brand Camloc Motion Control
Material
Material Steel

Assembly notice

To operate the BasicStay, all you need to do is slightly extend the arm from its closed state until it locates into the desired holding position. To close the unit, fully extend the stay before returning it to the closed position. The Basic type is available with 5 or 10 holding positions.