Hex head screw plugs with shoulder, metric fine thread

BN 1685

DIN 910



Headform
Headform Hexagonal with collar
Drive
Drive Hexagon
Material
Material Stainless steel
Material type
Material type A4

All features

All prices are based on the minimum order quantity. If you have any questions or special requirement, please contact Bossard.


Standard

DIN 910

Features

Headform
Headform Hexagonal with collar
Drive
Drive Hexagon
Material
Material Stainless steel
Material type
Material type A4




Suitable for this


BN 447 - DIN 7603 A

Sealing rings for fittings and screw plugs - Copper - plain

BN 449 - DIN 7603 A

Sealing rings for fittings and screw plugs - Vulcanized fiber

BN 450 - DIN 7603 A

Sealing rings for fittings and screw plugs - Aluminum - plain