Hex socket head cap screws partially / fully threaded, with UNC thread

BN 13

~DIN 912

ASTM A574

~UNI 5931

~ČSN 021143



Headform
Headform Cylindrical
Drive
Drive Hexagon socket
Thread
Thread partially / fully threaded
Material
Material Steel
Property class
Property class ~12.9
Surface
Surface black

All features

All prices are based on the minimum order quantity. If you have any questions or special requirement, please contact Bossard.

1) Thread length b for partially threaded scews at manufacturer's option.


Standard

~DIN 912 ASTM A574 ~UNI 5931 ~ČSN 021143

Features

Headform
Headform Cylindrical
Drive
Drive Hexagon socket
Thread
Thread partially / fully threaded
Material
Material Steel
Property class
Property class ~12.9
Surface
Surface black