Hexalobular (6 Lobe) socket pan head screws with uncontinuous slot fully threaded

BN 20228

~ISO 14583



Headform
Headform Pan Head
Drive
Drive Hexalobular with slot
Thread
Thread fully threaded
Material
Material Steel
Property class
Property class 08.8 / 8.8 (The head marking is determining)
Surface
Surface zinc plated with thick layer passivation

All features

All prices are based on the minimum order quantity. If you have any questions or special requirement, please contact Bossard.


Standard

~ISO 14583

Additional information

Fasteners to the given specification have a reduced loadability due to the head geometry according to ISO 898-1.

Features

Headform
Headform Pan Head
Drive
Drive Hexalobular with slot
Thread
Thread fully threaded
Material
Material Steel
Property class
Property class 08.8 / 8.8 (The head marking is determining)
Surface
Surface zinc plated with thick layer passivation