Slotted flat countersunk head machine screws small head
BN 658
VSM 13328
(Standard withdrawn)
Headform |
Headform
Countersunk small
|
Drive |
Drive
Slot
|
Thread |
Thread
fully threaded
|
Material |
Material
Stainless steel
|
Material type |
Material type
A2
|
All features
All prices are based on the minimum order quantity. If you have any questions or special requirement, please contact Bossard.
Standard
VSM 13328 (Standard withdrawn)
Additional information
Countersunk must be designed according to the corresponding standard!
Features
Headform |
Headform
Countersunk small
|
Drive |
Drive
Slot
|
Thread |
Thread
fully threaded
|
Material |
Material
Stainless steel
|
Material type |
Material type
A2
|