Hex head screw plugs with shoulder, pipe thread
BN 440 - without sealing ring
DIN 910
Headform |
Headform
Hexagonal with collar
|
Drive |
Drive
Hexagon
|
Material |
Material
Steel
|
Surface |
Surface
zinc plated blue
|
Version |
Version
without sealing ring
|
All features
All prices are based on the minimum order quantity. If you have any questions or special requirement, please contact Bossard.
G 5/8 A: not included in DIN 910
Standard
DIN 910
Features
Headform |
Headform
Hexagonal with collar
|
Drive |
Drive
Hexagon
|
Material |
Material
Steel
|
Surface |
Surface
zinc plated blue
|
Version |
Version
without sealing ring
|
Suitable for this
BN 447 - DIN 7603 A
Sealing rings for fittings and screw plugs - Copper - plain
BN 449 - DIN 7603 A
Sealing rings for fittings and screw plugs - Vulcanized fiber
BN 450 - DIN 7603 A
Sealing rings for fittings and screw plugs - Aluminum - plain