Tamper proof button head screws with center pin

BN 6971

~ISO 7380-1

~DIN 34805-1


  • Tensile strength min. 600 N/mm2
  • Proof stress 0,2% min. 450 N/mm2

Headform
Headform Button
Drive
Drive Hexagon socket
Thread
Thread fully threaded
Material
Material Stainless steel
Material type
Material type A2

All features

All prices are based on the minimum order quantity. If you have any questions or special requirement, please contact Bossard.


Standard

~ISO 7380-1 ~DIN 34805-1

Product features

  • Tensile strength min. 600 N/mm2
  • Proof stress 0,2% min. 450 N/mm2

Features

Headform
Headform Button
Drive
Drive Hexagon socket
Thread
Thread fully threaded
Material
Material Stainless steel
Material type
Material type A2




Suitable for this


BN 33061

Screwdriver Bits 1/4" with hole for tamper proof button head screws with socket head, short type - Steel - heat-treated - plain

BN 6972 - ~DIN 911

Hex socket keys for tamper proof screws - Steel - heat-treated - zinc plated blue