Prevailing torque type hex flange lock nuts with polyamide insert
BN 6783
DIN 6926
(Standard withdrawn)
ISO 7043
Material |
Material
Steel
|
Property class |
Property class
8
|
Surface |
Surface
zinc plated blue
|
Todas las características
Norma
DIN 6926 (Standard withdrawn)
ISO 7043
Características
Material |
Material
Steel
|
Property class |
Property class
8
|
Surface |
Surface
zinc plated blue
|