Hexalobular (6 Lobe) socket keys
BN 14056
Drive |
Drive
Hexalobular socket
|
Material |
Material
Steel
|
Material execution |
Material execution
heat-treated
|
Surface |
Surface
black
|
All features
All prices are based on the minimum order quantity. If you have any questions or special requirement, please contact Bossard.
1) Full or reduced shank, according to manufacturer's option
Article no. | Designation | Size | Package unit | Catalog price per unit | Quantity in Pcs. | |||
---|---|---|---|---|---|---|---|---|
Article no. Article no.3067707 | Designation DesignationX 6 | Size X6 | Package unit 50 Pcs. | Catalog price per unit Log in to see prices and availability | ||||
Article no. Article no.3067708 | Designation DesignationX 8 | Size X8 | Package unit 50 Pcs. | Catalog price per unit Log in to see prices and availability | ||||
Article no. Article no.2094649 | Designation DesignationX 10 | Size X10 | Package unit 25 Pcs. | Catalog price per unit Log in to see prices and availability | ||||
Article no. Article no.3067709 | Designation DesignationX 15 | Size X15 | Package unit 1 Pcs. | Catalog price per unit Log in to see prices and availability | ||||
Article no. Article no.2094657 | Designation DesignationX 20 | Size X20 | Package unit 1 Pcs. | Catalog price per unit Log in to see prices and availability | ||||
Article no. Article no.2094665 | Designation DesignationX 25 | Size X25 | Package unit 1 Pcs. | Catalog price per unit Log in to see prices and availability | ||||
Article no. Article no.2094673 | Designation DesignationX 30 | Size X30 | Package unit 1 Pcs. | Catalog price per unit Log in to see prices and availability | ||||
Article no. Article no.2094681 | Designation DesignationX 40 | Size X40 | Package unit 1 Pcs. | Catalog price per unit Log in to see prices and availability | ||||
Article no. Article no.3067711 | Designation DesignationX 45 | Size X45 | Package unit 1 Pcs. | Catalog price per unit Log in to see prices and availability |
Features
Drive |
Drive
Hexalobular socket
|
Material |
Material
Steel
|
Material execution |
Material execution
heat-treated
|
Surface |
Surface
black
|