Contact
-

Shopping cart is loading.


Go to cart for price details

A surcharge is applied, details in cart

Choose your country or region


South Africa

EN

Canada

FR EN

México

ES EN

United States

EN

Australia

EN

China / 中国

ZH EN

India

EN

South Korea / 대한민국

KO EN

Malaysia

EN

Singapore

EN

Taiwan

ZH EN

Thailand

EN

Česká Republika

CS EN

Danmark

DA EN

Deutschland

DE EN

España

ES EN

France

FR EN

Ireland

EN

Italia

IT EN

Norway

EN

Österreich

DE EN

Polska

PL EN

Schweiz / Suisse / Svizzera

DE FR IT EN

Sverige

SV EN

Global

EN

Klauke® LGLB1EU

BN 27766 - Charger for battery Bosch

  • Voltage range 18 V
  • Mains connection 230 V
  • Battery charging time: with RALB1EU 15 min., with RALB2EU 45 min.
Product information, operating manual/safety data sheet, approval: www.klauke.com

Brand
Brand Klauke®
Brandtype
Brandtype LGLB1EU
Material
Material Multiple Materials
Notes on use
Notes on use

All features
  • Voltage range 18 V
  • Mains connection 230 V
  • Battery charging time: with RALB1EU 15 min., with RALB2EU 45 min.
Product information, operating manual/safety data sheet, approval: www.klauke.com

All prices are based on the minimum order quantity. If you have any questions or special requirement, please contact Bossard.

Net price per piece


Product features

  • Voltage range 18 V
  • Mains connection 230 V
  • Battery charging time: with RALB1EU 15 min., with RALB2EU 45 min.
Product information, operating manual/safety data sheet, approval: www.klauke.com

Features

Brand
Brand Klauke®
Brandtype
Brandtype LGLB1EU
Material
Material Multiple Materials
Notes on use
Notes on use

Scope of supply

1 Charger LGLB1EU for 18 V Li-Ion batteries, 230 V
1 Manual


Warnings

Correct handling, transport and use of batteries requires knowledge of the applicable laws.
Further notes on residual risks can be found on our web page: Notes on use
Special attention must be paid to the safety precautions and warnings given on the packaging or the instructions given in the operating manual/Safety Data Sheet.
Transports generally take place according to ADR 3.3 in accordance with the conditions of Special Regulation 188. The delivery document specifies the handling.




Suitable for this


BN 27748

Klauke® EKM 60/22 CFB - Battery powered hydraulic crimping tool with Bosch battery system crimping range 6-300 mm2
- Multiple Materials

BN 27739

Klauke® EKM 60 IDCFB - Battery powered hydraulic crimping tool with Bosch battery system crimping range 10-240 mm2
- Multiple Materials

BN 27735

Klauke® EK 12042 CFB - Battery powered hydraulic crimping tool with Bosch battery system crimping range 16-400 mm2
- Multiple Materials

BN 27736

Klauke® EK 60/22 CFB - Battery powered hydraulic crimping tool with Bosch battery system crimping range 6-300 mm2
- Multiple Materials

BN 27789

Klauke® RALB1EU - Replacement Bosch battery for crimping tools - Multiple Materials

BN 27791

Klauke® RALB2EU - Replacement Bosch battery for crimping tools - Multiple Materials