FASTEKS® WELKO KN226
BN 29030 - Weld bushes tip ignition, with internal thread
ISO 13918 IT
- A2-50 suitable for welding
Brand |
Brand
FASTEKS®
|
Brandtype |
Brandtype
WELKO KN226
|
Material |
Material
Stainless steel
|
Material type |
Material type
A2
|
Property class |
Property class
50
|
All features
All prices are based on the minimum order quantity. If you have any questions or special requirement, please contact Bossard.
Standard
ISO 13918 IT
Product features
- A2-50 suitable for welding
Features
Brand |
Brand
FASTEKS®
|
Brandtype |
Brandtype
WELKO KN226
|
Material |
Material
Stainless steel
|
Material type |
Material type
A2
|
Property class |
Property class
50
|