Slotted flat countersunk head machine screws
BN 654
DIN 963 A
(Estándar descatalogado)
~ISO 2009
~UNI 6109
~ČSN 021151
Forma de la cabeza |
Forma de la cabeza
Avellanada
|
Drive |
Drive
Ranurada
|
Thread |
Thread
totalmente roscados
|
Material |
Material
Acero inoxidable
|
Tipo de material |
Tipo de material
A2
|
All features
All prices are based on the minimum order quantity. If you have any questions or special requirement, please contact Bossard.
Standard
Additional information
Countersink must be designed according to the corresponding standard!
Features
Forma de la cabeza |
Forma de la cabeza
Avellanada
|
Drive |
Drive
Ranurada
|
Thread |
Thread
totalmente roscados
|
Material |
Material
Acero inoxidable
|
Tipo de material |
Tipo de material
A2
|
BN 3310 - DIN 965 A - ~ISO 7046-2
Pozi flat countersunk head machine screws form Z - Stainless steel - A4
BN 3803 - ISO 14581
Hexalobular (6 lobe) socket countersunk flat head screws fully threaded - Stainless steel - A2
BN 655 - DIN 963 A - ~ISO 2009
Slotted flat countersunk head machine screws - Stainless steel - A4
BN 661 - DIN 965 A - ~ISO 7046-2
Phillips flat countersunk head machine screws form H - Stainless steel - A2
BN 82213 - DIN 965 A - ~ISO 7046-2
Pozi flat countersunk head machine screws form Z - Stainless steel - A2