DEWALT® DCF403-2XR-QW
BN 53355 - Battery powered rivet tool in T STAK™-kitbox, fully equipped
- For standard rivet- Ø: 2,4-4,8
- Weight: 1,6 kg (bare unit)
- Stroke length: 25 mm
- Motor: 18 V, brushless
- Pull force: max 10 kN
- Rivets per minute: 43
- Number of rivets per battery charge: up to 800 (Ø4,8) using a 2,0 Ah battery
- Recommended rivets: POP® and AVDEL® blind rivets
- European plug
- Maximize productivity on the worksite with tool-free nose piece change and on-board nose piece storage
- Easy to use with quick slide battery installation, LED light for clear visibility to the application, ergonomic soft grip handle. An integrated rivet mandrel collector ensures that loose mandrels are stored during the operation of the tool
- DeWalt 18V XR® batteries are compatible with more than 250 tools in the market
- This riveting battery tool enhances operator mobility and portability, enabling them to move easily around applications without the constraints and hazards of a compressed air line
Brand |
Brand
DEWALT®
|
Brandtype |
Brandtype
DCF403-2XR-QW
|
Material |
Material
Multiple Materials
|
Notes on use |
Notes on use
|
All features
Net price per piece
Product features
- For standard rivet- Ø: 2,4-4,8
- Weight: 1,6 kg (bare unit)
- Stroke length: 25 mm
- Motor: 18 V, brushless
- Pull force: max 10 kN
- Rivets per minute: 43
- Number of rivets per battery charge: up to 800 (Ø4,8) using a 2,0 Ah battery
- Recommended rivets: POP® and AVDEL® blind rivets
- European plug
- Maximize productivity on the worksite with tool-free nose piece change and on-board nose piece storage
- Easy to use with quick slide battery installation, LED light for clear visibility to the application, ergonomic soft grip handle. An integrated rivet mandrel collector ensures that loose mandrels are stored during the operation of the tool
- DeWalt 18V XR® batteries are compatible with more than 250 tools in the market
- This riveting battery tool enhances operator mobility and portability, enabling them to move easily around applications without the constraints and hazards of a compressed air line
Features
Brand |
Brand
DEWALT®
|
Brandtype |
Brandtype
DCF403-2XR-QW
|
Material |
Material
Multiple Materials
|
Notes on use |
Notes on use
|
Scope of supply
Battery powered rivet tool DCF403
2 batteries DeWalt 18V XR 2,0 Ah
1 charger XR 2,0 DeWalt
1 T STAK™-kitbox
1 nose piece each: ø2,4/ø3,2/ø4/ø4,8
Suitable for this
BN 53359
DEWALT® - Clamping jaws three-piece for rivet tools - Steel
BN 53867
DEWALT® 18V XR - Replacement battery - Multiple Materials
BN 53360
DEWALT® - Nosepiece for rivet tools - Steel