Hardness conversion

Conversion of hardness-to-hardness or hardness-to-tensile-strength values for unalloyed and low-alloy steels and cast iron.

Based on ISO 18265-2003 

Valid range
Tensile strength N/mm² 255 - 2180
Vickers hardness HV10 80 - 940
Brinell hardness HB 76 - 618
Rockwell hardness HRB 41 - 105
Rockwell hardness HRF 82.6 - 115.1
Rockwell hardness HRC 20.3 - 68
Rockwell hardness HRA 60.7 - 85.6
Rockwell hardness HRD 40.3 - 76.9
Rockwell hardness HR15N 69.6 - 93.2
Rockwell hardness HR30N 41.7 - 84.4
Rockwell hardness HR45N 19.9 - 75.4


This application is based on ISO 18265-2003:
Metallic materials, conversion of hardness values.



Verify your calculation, maximize potential of your product.

Bossard Expert Eduation
Could you or your engineering team use a refresher course on fastening technology? Visit Bossard Expert Education for available engineering seminars to consider!

Learn more

Bossard Expert Test Services
Want to verify your products are meeting quality standards? Test in one of our 14 certified testing laboratories worldwide (3 with a ISO/IEC 17025 certification).

Learn more