Please start typing to get suggestions.

Website results

Suggestions are being loaded.


Product suggestions

Suggestions are being loaded.


DIRAK – SNAP-Technology, Quarter Turns, Swing Handles and Hinges

Established in 1991, DIRAK develops, manufactures, and sells innovative components for enclosure construction with a primary focus on pioneering new products. With numerous patents DIRAK has become one of the world’s leading technology and system providers. The high-quality DIRAK products offer individual customer solutions beside a large standard assortment. Innovative solutions, such as DST, complement the DIRAK range.

 

Applications:

  • Mechanical engineering
  • Sheet-metal fabrication
  • Heating, ventilation, air conditioning (HVAC)
  • Medical devices
  • Food machinery
  • Rail transportation
  • Transportation, infrastructure, and tunnel engineering
  • Data centers, network cabinets and IT
  • Energy distribution and environmental technology

  • DIRAK-SNAP-Technology
  • Features
DIRAK-SNAP-Technology

In a world full of connections, DIRAK developed a pioneering technology. With DIRAK-SNAP-Technology (DST) you can create high-strength connections easily, without the use of any tools – so that you can create the perfect solution, simply and securely.

DIRAK-SNAP-Technology
  • Tool-less and quick assembly
  • High strength and secure locking
  • Joining different types of materials
  • Rattle, vibration, and shock-proof
  • Error-free and reliable assembly
  • Secure and grounded
  • Safe and convenient removal

  • Quarter Turns
  • Features
DIRAK quarter turn

DIRAK offers a variety of quarter-turns with unique properties, such as compression quarter-turns with vibration resistance. Additionally, DIRAK can provide individual components that can complement the standard quarter turn offerings, such as customized gaskets, grounding clips, and so much more.

DIRAK quarter turn
  • Modular configuration
  • Over 30 standard inserts for quarter-turns
  • Customized assembly by using screws, welding or without tools (DST)
  • Zinc, die-cast, polyamide, or stainless steel

  • Swing Handles
  • Features
DIRAK Swinghandle

In comparison to the simple quarter turn, swing handles offer a much higher torque. With these latches, access control to server racks can be professionally managed.

DIRAK Swinghandle

As special equipment, DIRAK offers several systems for special applications, for example:

  • 1-, 2-, and 3-point latching system
  • Optional mechatronically secured latches
  • Latches with locking cylinder or actuator
  • Flush-mounted and visible handle
  • Tool-free installation
  • Versions in zinc diecast, polyamide or stainless steel

For additional security, DIRAK offers rod latches for multi-point locking.

  • Fastening Technology
  • Features
DIRAK fastening technology

The toolless fastening elements have been specially developed for demanding industrial environments and makes the assembly process quick and easy.

DIRAK fastening technology
  • Fasteners for two metal sheets
  • Single or double fasteners
  • Fasteners that can be disassembled from the outside and/or the inside
  • Cage nuts

  • Latches
  • Features
DIRAK latches

DIRAK offers numerous locking systems for special applications.

DIRAK latches
  • Lift-and-turn latches
  • Snap locks (e.g., adjustable snap lock, stainless steel snap lock)
  • Compression latches (also flush and/or clip-on)
  • Tension locks (e.g., adjustable tension lock, stainless steel tension lock)
  • Slam latches (among others, as a stainless steel latch with outstanding corrosion resistance)
  • Quick locks
  • Rim locks
  • Vertical bolts
  • Toolless installation (DST)

  • Multipoint Latches
  • Features
DIRAK multipoint latches

DIRAK offers multi-point rod latches to ensure your doors are securely closed and locked, providing you with peace of mind in the security of your enclosures. The multi-point latches can be seamlessly integrated into various quarter turns, swing handles, T-handles, and L-handles and they function with both round and flat rounds.

DIRAK multipoint latches

The multi-point latches are easy to use, flexible, and can be installed with screws or without the use of traditional hardware and tools. They are ideal for application areas that require high vibration and shock resistance and demand constant contact pressure over the entire edge length, such as:

  • Rail transportation
  • Traffic engineering, infrastructure, and tunnel construction
  • Data centers, network cabinets and IT
  • Energy and environmental technology

  • Hinges
  • Features
DIRAK Hinges

With its diverse range of hinges, DIRAK can fulfill virtually any customer request.

DIRAK Hinges
  • Concealed or installed visibly
  • With opening angles of 90°, 120° or 180°
  • Hinges for single cabinets or rows of cabinets
  • Hinges for surface-mounted doors and flush-mounted doors
  • Versions as concealed hinge, torque hinge or removable hinge
  • Stainless steel hinge
  • Toolless installation (DST)
  • Available in zinc diecast, polyamide and stainless steel

  • Gaskets
  • Features
DIRAK Gaskets

Ideal for enclosures and electrical cabinets, DIRAK developed a variety of gaskets and optimized them for their respective application. DIRAK offer an extensive range of gaskets, including along with customized gaskets, not only including unique customized application requests.

DIRAK Gaskets
  • Edge protection profiles
  • Window profiles
  • Sealing profiles, self-locking sealing profiles
  • Rectangular profiles
  • Door sealing profiles
  • Special profiles
  • EMV profiles

  • Handles
  • Features
DIRAK Handles

DIRAK has optimized its handle assortment for many applications. Many of its handles utilize DIRAK-SNAP-Technology and can be installed without tools and are available in zinc diecast, polyamide, or stainless steel.

DIRAK Handles
  • Bridge handles, finger pulls, rod handles, hinged recessed handles and revolving pull handles
  • Handle strips
  • Flush handles
  • Clip-on grip plates
  • Zinc diecast, polyamide, or stainless steel
  • Toolless installation (DST)