Please start typing to get suggestions.

Website results

Suggestions are being loaded.


Product suggestions

Suggestions are being loaded.


EJOT ALtracs® Plus – Direct Fastening into Metal

EJOT Altracs® Plus screws are self-forming fasteners developed for maximum strength in light alloy assemblies and other non-ferrous metals such as zinc, copper, brass etc. up to 140HB hardness.

  • Applications
  • Features
Altracs Plus Self-tapping screw for light alloy materials
  • Direct screwing in non-ferrous metals and lightweight design applications
  • Automotive engineering/body construction
  • Plant and mechanical engineering
  • Vehicle undercarriage
  • Transport system construction
  • Interior equipment in railway vehicles
  • Building installations, add-on parts
  • Profile connections
  • Lightweight applications etc.
Altracs Plus Self-tapping screw for light alloy materials
  • Multifunctional connection technology
  • Efficient assembly process with securing effect through thread forming and industrial assembly
  • High load capacity due to large thread depth
  • High self-locking of the thread
  • Metric compatibility
  • Preload force and setting behavior comparable to metric 10.9 bolts
  • ALtra Calc® prognosis program for the preliminary design of the connection
  • Up to 40% cost savings by eliminating work steps for screws and components

EJOT® and ALtracs® are registered trademarks of EJOT SE & Co. KG.