Please start typing to get suggestions.

Website results

Suggestions are being loaded.


Product suggestions

Suggestions are being loaded.


ecosyn® IMX – Direct assembly into stainless steel

ecosyn® IMX screws simplify your manufacturing processes, increase the level of connection reliability, and have a proven corrosion resistance. Is made of corrosion-resistant steel and hard enough to form a metric thread in stainless steels.

 

Screw ecosyn®-IMX and trilobular thread cross-section

 

The ecosyn® IMX screws made of a martensitic, quenched, and tempered stainless steel are especially intended for direct assembly in corrosion resistant thin sheet metal (INOX A2, etc.). The screws can be assembled into all plastically, deformable materials with a maximum hardness range from 135 HV to 250 HV. Stress corrosion cracking is possible in aggressive environments and with and certain material combinations.

Advantages:

  • Can be used in stainless steels
  • Resistance against vibration loosening
  • No thread cutting
  • Higher load-bearing capacity due to strain hardening of the nut material
  • Compatible with metric screw threads
  • High corrosion resistance (comparable to INOX A2)
  • Savings in component production as well as in assembly due to the elimination of safety elements

  • Applications
  • Features
Screw ecosyn®-IMX
  • Sheet metal constructions
  • Covers
  • Brackets
  • Profile connections
  • Applications for apparatus engineering and ventilation systems
Screw ecosyn®-IMX
  • Multifunctional in all areas
  • Thread-forming and stainless steel screw
  • Tempered martensitic stainless steel
  • Protected against vibration-inducted loosening
  • Higher load capacity from the thread
  • Tapered lead thread
  • Metric thread
  • Transparent sliding film for process reliability

Download Brochure

ecosyn®-IMX
ecosyn®-IMX Brochure Preview

Direct assembly into stainless steel

Size: 687.4 KB Format: PDF Download