The "red universal anchor" has made TOX famous: they are the leader in the field of all-purpose wall plugs – now, TOX anchors are also available at Bossard. The comprehensive range from cavity plugs, expansion wall plugs, heavy-duty anchors, plumbing and framing anchors to insulation fasteners is consistently geared towards your needs.
TOX: Anchoring systems, wall plugs and insulation fasteners
Universal all-purpose anchors from TOX
Holds in almost all building materials
Spreads in solid stone
Knots in cavities
- DECO
- TRI
- TRIKA
Characteristics
- Screws can be screwed in very easily due to the special geometry
- Wall plug cap protects the surface and prevents slipping deeper into the drill hole
- Detachable wall plug cap
Specification and field of application
- All-purpose wall plug for almost all building materials
- 4-fold split expansion body with plug cap for uniform force distribution
- Anti-rotation device on the wall plug neck and rotating wing on the wall plug body prevent rotation in the building material
Characteristics
- Holds in almost all building materials
- The original since 1973
- Automatically knots or expands depending on the building material
- Pre-positioned and through installation
Specification and application
- All-purpose wall plug suitable for almost all building materials
- 3-fold split wall plug body without cap
- Anti-rotation device on the wall plug neck and rotating wing on the wall plug body prevent rotation in the building material
Characteristics
- Wall plug cap protects the surface and prevents slipping deeper into the drill hole
- Holds in almost all building materials
- Suitable for pre-positioned installation
Specification and application
- All-purpose anchor suitable for almost all building materials
- 3-fold split wall plug body with cap
- Anti-rotation device on the wall plug neck and rotating wing on the wall plug body prevent rotation in the building material
Aqua Stop Pro Universal sealing plug
For tight drill holes – without silicone
Sealing plug for all fixing projects in wet areas
- Advantages
- Specification and application
Advantages
- Special HDPE material: no change in material properties when in contact with water
- Double sealing lips for optimal sealing between plug and building material without the use of silicone
- Optimized all-purpose geometry to facilitate knotting
- Collar protects the tile during installation
- Eight wedge rotation locks on the plug prevent it from turning in the drill hole
- Stainless steel screw prevents unsightly rust formation
Specification and application
- The sealing function of Aqua Stop Pro with matching screw has been independently tested in accordance with ETAG 022 and DIN 18534 and is suitable for use in water exposure classes W0- to W3-.
- Sealing all-purpose plug for fixings to tiled walls and floors in private and commercial rooms such as bathrooms, showers, kitchens, etc.
- Plug made of high-strength and durable HDPE special plastic material.
- For fastening in tiled areas in bathrooms: e.g. shower bars, soap dishes, towel holders, bath handles, etc.
Barracuda expansion wall plug
Up to 30% higher holding values than other expansion wall plugs
Several active rotation locks
100% nylon
- Characteristics
- Specification and application
Characteristics
- Up to 30% higher holding values than other expansion wall plugs
- Several active rotation locks
- Also suitable for chipboard screws
- High material content for high holding values
- Secure screw guidance
- 100% nylon
- The flexible wall plug neck adapts itself to the drill hole
Specification and application
The Barracuda promises no annoying twisting when installing the screw. It really bites into the drill hole. This is made possible by the innovative 4-fin technology. Compared to conventional expansion wall plugs, the Baracuda has four fins instead of just two.
In addition, it has a flexible plug neck that also adapts ideally to imprecise or oval drill holes. Furthermore, the twist stop on the plug neck guarantees a perfect fit.
Made of high-quality nylon, the Barracuda achieves up to 30 percent better holding values than many competitors in concrete and solid stone, no matter which plug size.
External Thermal Insulation Composite Systems (ETICS)
The market for external thermal insulation composite systems is growing continuously at a high level – supported by subsidy measures for energy saving. The material properties of the different external thermal insulation composite systems enable a high insulation effect, but these require low holding forces for subsequent fastenings.
TOX has developed six fastening solutions for light, medium and heavy loads: from house numbers to awnings. TOX is the first manufacturer to offer retailers a flexible external thermal insulation composite systems concept for the PoS: shelf placement with color guidance system and project finder, display and secondary placement.
- Thermo Plus
- Thermo Proof
- Thermo Proof Mini
- Thermo Proof Plus
The TOX insulation wall plugs Thermo and Thermo Plus are suitable for fastening light loads such as letterboxes or signs in solid insulation material.
Characteristics
- Prevents thermal bridges in the building material
- No pressure load on the facade
- Patented wall plug design compresses the insulation layer to create a strong hold
- Matching SW12 bit is included in each package
- Suitable for hanger and wood screws
Specification and application
- For lightweight fixings in External Thermal Insulation Composite Systems (ETICS)
- Insulation wall plug with coarse, conical thread and flat head
- With hexagon socket drive (SW12)
- Suitable for wood screws Ø 8.0 - 10.0 mm and hanger bolts M8 - M10
For the fastening of heavy loads such as air conditioners, awnings, satellite systems and heat pumps, TOX offers the Thermo Proof. The spacer mounting system is approved by building authorities for fastenings in insulation thicknesses up to 300 mm.
Characteristics
- Heavy-duty spacer installation for External Thermal Insulation Composite Systems (ETICS), clinker or on flat roofs.
- Aqua-Stop protects effectively against rotting of the facade caused by moisture
- Stainless steel prevents unsightly rust stains
- Approval by building authorities
- Almost no energy loss
Specification and application
Thermo Proof is a heavy-duty spacer installation system for thermally insulated facades consisting of:
- Iso Spacer with large bearing surface and SW24 drive for better force transmission
- Aqua-Stop special sealant for exterior use, incl. dosing syringe; 80ml content
- Stainless steel parts in A4 quality; M12 thread; length 300mm or 400mm
- Static mixer extension for deeper drill holes
The Thermo Proof Mini is a spacer installation system for light to medium loads for mounting e.g. downpipes, signs, blind guides, mailboxes, etc.
The new TOX Thermo Proof Mini is the multi-talent for light to medium loads from 15 to 40 kg. The spacer installation system bridges insulation thicknesses from 50 to 200 mm and transfers the load into the substrate. The TOX Thermo Proof Mini is particularly suitable for lighting fixtures, blind guides, or roller shutter boxes.
Characteristics
- Especially for soft insulation materials such as rock wool
- For insulation thicknesses of 50-200 mm
- Variable connection options (M10 external thread, M6 internal thread or screws with Ø 3-5 mm)
- No thermal bridge
- No pressure load on the facade
- Slim head geometry for invisible fastenings
Specification and application
- Thermo Proof Mini M8/120 for insulation thicknesses of 50-120 mm
- Thermo Proof Mini M8/200 for insulation thicknesses of 50-200 mm
- When used with mounting set screw M10: Fastening of e.g. downpipe clamps
- When used without mounting set screw: Fastening of add-on parts with M6 threaded screws
- When used without mounting set screw and Barracuda 5/25: Fastening of add-on parts with screws Ø 3 - 5 mm
Attachments to exterior walls with an insulating layer are tricky, especially when it comes to attaching heavier objects. Because by damaging the millimeter-thin plaster coating, water can penetrate and collect in the insulation layer. With the new Thermo Proof Plus, TOX has developed a simple, reliable as well as rust-free solution to this problem.
Characteristics
- Variable 10 and 12 threaded rod connections
- The only approved spacer fastener with M10 threaded connection (e.g. for French balconies)
- Up to 250% more power than competitive products
- Approved for all distance installations
- Virtually no energy loss and no thermal bridges due to A4 stainless steel
- Suitable for insulation thicknesses and spacer installations up to 320 mm
Specification and application
Due to the universal use of the M10 and M12 threaded connection, the Thermo Proof Plus (ø 16 mm) is suitable for classic distance installations such as awnings and canopies, but especially where only M10 threaded connections are usually used. The Aqua-Stop included in the set optimally protects the expensive facade from mold and rotting caused by penetrating moisture. Thermo Proof Plus is the perfect solution for all building authority-approved distance installations with M10 and M12 threaded connections!
Energy loss
In addition to the advantages in terms of installation, stability and moisture protection, the Thermo Proof Plus is characterized by a heat transfer coefficient of just 0.01 W/K. This means that any possible energy loss is reduced to a minimum. This means that any energy loss due to interference with the ETICS is minimal.