Please start typing to get suggestions.

Website results

Suggestions are being loaded.


Product suggestions

Suggestions are being loaded.


Mecatraction - Solutions in Connection Technology

Mecatraction develops and manufactures components in the field of electrical connectivity. Typical applications include the railway industry, automotive sector, aerospace, nuclear power, renewable energy, shipbuilding, and the defence industry.

 

 

Tubular Cable Lugs

 

Mecatraction cable lug

Tubular cable lugs are used for simple electrical contacting of conductors of cables or individual lines (stranded lines / stranded cables) by means of screws. They are made of electrolytic copper according to EN13600.

 

 

Mecatraction cable lug with inspection holeDue to the different press forms tubular cable lugs, in comparison to press cable lugs according to DIN46235, have no press markings. In addition, they differ in dimensions and are usually shorter.

 


Mecatraction tubular cable lug 90° angle

Available versions:

  • Tubular cable lugs without inspection hole
  • Tubular cable lugs with inspection hole
  • Tubular cable lugs standard version angle 90°


  • Applications
  • Features
  • Industry
  • Installation
  • Switchgear-control construction
  • Mechanical engineering
  • Test standard: EN 13600
  • IEC 61238-1 compliant
  • Suitable for stranded, fine-stranded multi-wire and sector-stranded conductors