Please start typing to get suggestions.

Website results

Suggestions are being loaded.


Product suggestions

Suggestions are being loaded.


MTCONNECTIVITY: Power Elements

powerelemente header

 

MTCONNECTIVITY offers innovative PCB technology and expertise in the three business areas of Power Elements, Connectors and Sockets, as well as know-how transfer for high-tech industrial applications in sectors such as automotive, off-road, electronic devices, aerospace, railway, civil services, or defense.

 

Power Elements

MTCONNECTIVITY Power Elements

Power elements provide reliable solutions for supplying PCBs (Printed Circuit Boards) with large electrical power and currents. They enable wire-to-board connection between a wire and a PCB as well as connections between circuits. Construction elements such as screwed fuses, relays or busbars can also be connected to the power elements.

 

Available versions:

  • Power Tower
  • Power Socket
  • Power Edge
  • Power Protector
  • Power 2 Ground
  • Power 2 Tower
  • Power 2 Socket

  • Applications
  • Features
  • Industry
  • Military                                               
  • Robotics
  • Installation
  • Tele- and data communication         
  • E-Mobility
  • Medical
  • Mechanical engineering
  • Aerospace
  • Railway
  • Base: CuZn39Pb3
  • Surface: tinned
  • Adhesive force: meets IEC 352-5
  • Press-fit force: max. 250 N per pin min. 40 N per pin
  • Press-out force: min. 30 N per pin
  • PCB thickness: min. 1.6 mm