Please start typing to get suggestions.

Website results

Suggestions are being loaded.


Product suggestions

Suggestions are being loaded.


BCT® – Blind Rivet Nuts

BBA srl Italy is an industrial fastener manufacturer that specializes in solving joining and assembly problems with engineering value-adding solutions in the field of Blind Rivet Nuts. With BBA´s and Bossards business development teams spread across the globe, Bossard is able to analyze and progress technical solutions for our customers with hands-on experience and engagement. BBA specializes in recommending and demonstrating technical solutions in the field of Blind Rivet Nuts for individual applications and joining problems. BBA can rapidly prototype product solutions with a fast decision process. Furthermore BBA has a manufacturing system that lends itself to being very lean in the design cost.

BCT® is the revolutionary design of rivet nuts. With four cross holes on the shank, you are able to control where the bulge starts forming in a range of materials from steel to composite materials. The controlled bulge ensures optimal fitting even into holes not perfectly round or irregular or oversized. The position of these cross holes and the dimensions of the product lead to different types of BCT® Rivet nuts.

Benefits:

  • Bulge-forming without hole filling and stress induction
  • Very efficient setting with single side access only
  • Manifold application areas, independent from base material

  • Blind Rivet Nuts - Bulge Control
  • Features
ecosyn®-BCT Blind rivet nuts - Bulge Control

Bulge Control stands for pre-defined deformation of the bulge without hole filling in the base material. To ensure this setting characteristic, we will design the length and hole position of the BCT® rivet nut appropriate to the given base material dimensions. Thereby, the bulge will be formed at the backside of the application assuring the accurate fit of the blind rivet nut.

ecosyn®-BCT Blind rivet nuts - Bulge Control
  • Formats: Flat head, open; flush head, open; round shank or knurled shank
  • Material: Steel, thick coat passivated (RoHS compliant) ST; Aluminium AL

  • Blind Rivet Nuts - Multigrip
  • Features
ecosyn®-BCT Blind rivet nuts - Multigrip

With a BCT® Multigrip blind rivet nut you can depending on the thread size cover a grip range of up to 9 mm. To cover such a wide grip range, usually two or three different standard blind rivet nuts are required.

ecosyn®-BCT Blind rivet nuts - Multigrip
  • Formats: Flat head, open; flush head, open; round shank or knurled shank
  • Material: Steel, thick coat passivated (RoHS compliant) ST; Aluminium AL

  • Blind Rivet Nuts - High Strength
  • Features
ecosyn®-BCT Blind rivet nuts - High Strength

With this blind rivet nut made of steel or aluminum, a resilient thread can be brought into all materials. A high strength BCT® blind rivet nut in steel, is able to outlast the tensile strength of a 12.9 screw, a high strength BCT® rivet nut in aluminum is able to bear the tensile strength of a 8.8 screw.

ecosyn®-BCT Blind rivet nuts - High Strength
  • Formats: Flat head, open; flush head, open; round shank or knurled shank
  • Material: Steel, thick coat passivated (RoHS compliant) ST; Aluminium AL

  • Blind Rivet Nuts - Micro
  • Features
ecosyn®-BCT Blind rivet nuts - Micro

Through its very short construction form, the BCT® Micro blind rivet nut enables thread joints also in applications with very limited space. The reduced shank length brings additional weight savings. The BCT® Micro is suitable for grade 8.8 screws in steel.

ecosyn®-BCT Blind rivet nuts - Micro
  • Formats: Flat head, open; flush head, open; round shank or knurled shank
  • Material: Steel, thick coat passivated (RoHS compliant) ST; Aluminium AL

  • Tools for Blind Rivet Nuts
Tools for blind rivet nuts

We offer you the right tool for every product solution and every challenge. You can find our equipment and tool portfolio directly in our e-shop.

BCT® is a registered trademark owned by BBA srl Italy.