POP®, the original blind rivet, is a well-known brand to reliably and efficiently connect two or more components together, irrespective of the various materials, such as steel, plastic or others with different strengths and assembly thickness. In accordance with different applications, you may choose different types of blind rivets, as well as types of mandrel head, rivet head and rivet body.
The POP® blind rivet system offers a fast and easy assembling solution in sheet metal and composite materials, which meets demanding application requirements and processes. Its range contains soft setting rivets and rivets with superior clamping performance and grip range capabilities. Available in steel, stainless steel, aluminum, copper and nickel copper alloy, POP® rivets have become the standard throughout the industry.